IESNA:LM-63-2002
[TEST]P1383424
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-735-U-SL2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15475.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3427.7 3508.2 3526.6 3332.5 2966.3 2772.2 2750.2 2874.7 3090.8 3321.5 3603.5 3892.8 4215.0 4504.3 4687.4 4863.2 5053.6 5167.2 
5240.4 5266.0 5163.5 5006.0 4698.4 3826.8 2398.6 1300.0 1127.9 1014.4 893.5 655.5 461.4 351.6 234.4 117.2 33.0 3.7 0.0 
3427.7 3511.9 3526.6 3325.1 2977.2 2768.5 2739.2 2871.0 3072.5 3328.8 3596.1 3885.4 4218.7 4522.6 4698.4 4888.8 5046.3 5185.5 
5258.7 5277.0 5203.8 5028.0 4742.4 3903.7 2501.2 1296.4 1127.9 1014.4 897.2 677.5 465.1 355.2 230.7 120.8 40.3 3.7 0.0 
3427.7 3497.3 3522.9 3354.4 3021.2 2801.5 2753.9 2849.1 3032.2 3292.2 3552.2 3830.5 4149.1 4482.3 4694.7 4892.5 5097.6 5251.4 
5353.9 5401.5 5364.9 5222.1 4984.0 4302.9 2918.7 1420.9 1142.6 1036.4 933.8 783.7 520.0 373.5 256.3 139.2 47.6 7.3 0.0 
3427.7 3497.3 3541.2 3438.7 3134.7 2885.7 2783.2 2841.8 2995.6 3204.3 3453.3 3706.0 3980.6 4324.9 4621.5 4837.6 5031.7 5236.7 
5368.6 5460.1 5496.7 5504.1 5383.2 4866.9 3830.5 1959.2 1138.9 981.4 900.9 783.7 560.3 446.8 314.9 164.8 65.9 7.3 0.0 
3427.7 3500.9 3548.5 3526.6 3295.8 3024.9 2874.7 2838.1 2918.7 3068.8 3273.9 3497.3 3728.0 4009.9 4310.2 4603.2 4866.9 5071.9 
5280.7 5423.5 5522.4 5584.6 5621.2 5522.4 4962.1 3577.8 1545.4 842.3 677.5 556.6 439.4 300.3 212.4 124.5 51.3 7.3 0.0 
3427.7 3486.3 3559.5 3574.2 3511.9 3288.5 3087.1 2955.3 2929.6 3006.5 3138.4 3299.5 3500.9 3709.7 3947.7 4229.7 4530.0 4808.3 
4998.7 5119.5 5181.8 5284.3 5419.8 5687.2 5844.6 5434.5 4009.9 1794.4 728.7 490.7 369.9 271.0 183.1 109.9 47.6 11.0 0.0 
3427.7 3468.0 3544.9 3603.5 3629.1 3577.8 3424.0 3273.9 3156.7 3120.1 3160.3 3251.9 3398.4 3577.8 3757.3 3969.7 4189.4 4438.4 
4672.8 4855.9 5013.3 5207.4 5460.1 5837.3 6437.9 6954.2 6441.5 4713.1 2578.1 1047.3 509.0 351.6 227.0 131.8 62.3 18.3 0.0 
3427.7 3464.3 3533.9 3603.5 3676.7 3728.0 3746.3 3731.6 3713.3 3687.7 3680.4 3709.7 3786.6 3911.1 4068.5 4288.3 
4537.3 4815.6 5082.9 5386.9 5709.1 6049.7 6434.2 6910.3 7529.2 8602.2 9243.0 8862.2 8071.2 6258.4 4189.4 
2288.8 765.4 395.5 139.2 29.3 0.0 
3427.7 3449.7 3511.9 3592.5 3658.4 3731.6 3782.9 3852.5 3947.7 4075.9 4222.3 4409.1 4595.9 4844.9 5145.2 5529.7 
5954.5 6485.5 6972.5 7452.3 7968.6 8455.7 8961.0 9514.0 10173.2 11022.8 11608.7 12579.1 13304.2 12850.1 11788.1 
8503.3 4771.7 1871.3 238.0 40.3 0.0 
3427.7 3449.7 3511.9 3574.2 3651.1 3713.3 3775.6 3845.2 3936.7 4068.5 4229.7 4405.4 4606.9 4863.2 5214.8 5643.2 
6141.3 6760.1 7401.0 8005.2 8591.2 9177.1 9689.8 10283.0 10905.6 11484.2 11638.0 12560.8 13696.1 14033.0 13091.8 
8840.2 4551.9 1087.6 175.8 40.3 0.0 
3427.7 3449.7 3482.6 3548.5 3607.1 3662.0 3717.0 3779.2 3870.8 3980.6 4123.5 4273.6 4445.7 4665.5 4958.4 5342.9 
5793.4 6339.0 6924.9 7510.9 8100.5 8605.8 9155.1 9645.8 10191.5 10510.1 10239.1 10587.0 11279.1 11854.1 11341.4 
7357.1 3072.5 446.8 120.8 40.3 0.0 
3427.7 3442.3 3475.3 3533.9 3592.5 3632.8 3673.0 3724.3 3786.6 3881.8 4002.6 4116.1 4240.7 4405.4 4606.9 4874.2 5163.5 
5548.0 5936.2 6368.3 6796.8 7250.9 7646.4 8023.5 8382.4 8488.6 8122.4 8173.7 8239.6 8188.3 7448.6 5009.7 
2171.6 311.3 87.9 40.3 0.0 
3427.7 3431.3 3460.6 3497.3 3544.9 3581.5 3607.1 3647.4 3695.0 3753.6 3826.8 3881.8 3914.7 3947.7 3962.3 3969.7 3988.0 
4039.2 4174.7 4368.8 4573.9 4811.9 5028.0 5203.8 5386.9 5328.3 5028.0 4910.8 4782.6 4427.4 3559.5 2281.5 1021.7 
241.7 73.2 36.6 0.0 
3427.7 3416.7 3427.7 3457.0 3460.6 3468.0 3457.0 3424.0 3383.7 3281.2 3087.1 2772.2 2288.8 1816.4 1453.8 1223.1 1098.6 1036.4 1003.4 
988.8 974.1 959.5 933.8 900.9 856.9 783.7 695.8 596.9 505.4 417.5 340.6 263.7 190.4 128.2 62.3 29.3 0.0 
3427.7 3394.7 3391.1 3372.7 3350.8 3292.2 3167.7 2937.0 2570.8 2065.4 1578.3 1300.0 1157.2 1076.6 1029.0 1003.4 985.1 955.8 930.2 
915.5 889.9 845.9 794.7 739.7 692.1 640.9 589.6 523.7 461.4 388.2 318.6 245.4 172.1 117.2 54.9 18.3 0.0 
3427.7 3394.7 3354.4 3303.2 3200.6 3013.9 2662.3 2098.4 1611.3 1384.3 1270.7 1190.2 1142.6 1095.0 1029.0 977.8 955.8 955.8 952.1 
926.5 889.9 842.3 791.0 747.1 692.1 637.2 578.6 512.7 435.8 369.9 296.6 238.0 164.8 98.9 43.9 11.0 0.0 
3427.7 3369.1 3299.5 3178.7 2995.6 2603.7 1962.9 1534.4 1376.9 1303.7 1256.1 1186.5 1124.2 1069.3 1007.1 966.8 952.1 955.8 955.8 
933.8 842.3 791.0 739.7 699.5 662.8 615.2 560.3 498.0 410.1 340.6 278.3 219.7 153.8 91.6 36.6 11.0 0.0 
3427.7 3354.4 3255.6 3079.8 2739.2 2127.7 1585.7 1402.6 1340.3 1300.0 1219.5 1153.5 1113.3 1076.6 1010.7 959.5 937.5 933.8 856.9 
805.7 794.7 783.7 776.4 747.1 710.4 662.8 593.3 509.0 435.8 373.5 300.3 234.4 168.5 98.9 40.3 7.3 0.0 
3427.7 3325.1 3193.3 2955.3 2493.9 1779.8 1453.8 1362.3 1333.0 1263.4 1186.5 1124.2 1102.3 1073.0 996.1 941.1 911.9 820.3 787.3 
772.7 758.0 754.4 739.7 710.4 662.8 607.9 542.0 468.7 402.8 347.9 293.0 223.4 164.8 106.2 65.9 3.7 0.0 
3427.7 3336.1 3186.0 2885.7 2307.1 1644.3 1417.2 1362.3 1340.3 1270.7 1182.8 1124.2 1105.9 1080.3 996.1 915.5 838.6 761.7 739.7 
717.8 703.1 695.8 651.8 611.6 571.3 520.0 461.4 406.5 358.9 311.3 263.7 208.7 157.5 153.8 87.9 3.7 0.0 
3427.7 3321.5 3171.3 2841.8 2200.9 1574.7 1395.2 1358.6 1336.6 1278.1 1186.5 1127.9 1116.9 1098.6 1007.1 897.2 780.0 721.4 695.8 
666.5 648.2 626.2 571.3 531.0 490.7 446.8 402.8 362.5 322.3 282.0 260.0 194.1 146.5 186.8 54.9 0.0 0.0 
3427.7 3314.2 3149.4 2845.4 2222.9 1574.7 1387.9 1351.3 1333.0 1274.4 1186.5 1127.9 1116.9 1102.3 1014.4 900.9 776.4 717.8 684.8 
655.5 640.9 611.6 556.6 523.7 479.7 435.8 399.2 358.9 318.6 274.7 234.4 183.1 142.8 183.1 47.6 0.0 0.0 
